SPRUIU1C July 2020 – February 2024 DRA821U , DRA821U-Q1
Figure 12-177 presents the I3C controller block diagram.
The three I3C controllers can be configured in SDR I3C mode or HD-DDR I3C mode. Default operation mode is SDR mode.
Table 12-331 lists the available operation modes.
Operation Mode | Value of I3C_CMD0_FIFO[31] IS_DDR |
---|---|
SDR I3C | 0x0 |
HD-DDR I3C | 0x1 |