SPRUIU1C July 2020 – February 2024 DRA821U , DRA821U-Q1
The total number of transmit frames on the port that overran the transmit FIFO priority 0-7 and were dropped. This count includes frames dropped due to CPSW_TX_PRI0_MAXLEN_REG to CPSW_TX_PRI7_MAXLEN_REG.
Note: The Transmit Priority 0-7 Drop Bytecount statististic is the number of bytes contained in the frames of the Transmit Priority 0-7 Drop statistic.