SPRUIU1C July 2020 – February 2024 DRA821U , DRA821U-Q1
Table 5-1579 lists the basic information of each of the MCU PLLs.
PLL name | Type | SSMOD Available | HSDIV Available | Input clock | Comments |
---|---|---|---|---|---|
MCU_PLL0 | PLLTS16FFCLAFRAC2 | Yes, see Table 5-1578 for more information on SSMOD related bitfields/bits | HSDIV0 and HSDIV1 | WKUP_HFOSC0_CLKOUT | See (1), (2), and (3) |
MCU_PLL1 | PLLTS16FFCLAFRAC2 | Yes, see Table 5-1578 for more information on SSMOD related bitfields/bits | HSDIV0, HSDIV1, HSDIV2, HSDIV3, and HSDIV4 | WKUP_HFOSC0_CLKOUT | See (1), (2), and (3) |
MCU_PLL2 | PLLTS16FFCLAFRAC2 | Yes, see Table 5-1578 for more information on SSMOD related bitfields/bits | HSDIV0, HSDIV1, HSDIV2, HSDIV3, and HSDIV4 | WKUP_HFOSC0_CLKOUT | See (1), (2), and (3) |
Table 5-1580 lists the basic information of each of the MAIN PLLs.
PLL name | Type | SSMOD Available | HSDIV Available | Input clock | Comments |
---|---|---|---|---|---|
PLL0 | PLLTS16FFCLAFRAC2 | Yes, see Table 5-1578 for more information on SSMOD related bitfields/bits | HSDIV0, HSDIV1, HSDIV2, HSDIV3, HSDIV4, HSDIV5, HSDIV6, and HSDIV7 | MAIN_PLL0_REF_CLK | See (1), (2), and (3) |
PLL1 | PLLTS16FFCLAFRAC2 | Yes, see Table 5-1578 for more information on SSMOD related bitfields/bits | HSDIV0, HSDIV1, HSDIV2, HSDIV3, HSDIV5, and HSDIV7 | MAIN_PLL1_REF_CLK | See (1), (2), and (3) |
PLL2 | PLLTS16FFCLAFRAC2 | Yes, see Table 5-1578 for more information on SSMOD related bitfields/bits | HSDIV0, HSDIV1, HSDIV2, HSDIV3, HSDIV4, and HSDIV6 | MAIN_PLL2_REF_CLK | See (1), (2), and (3) |
PLL3 | PLLTS16FFCLAFRAC2 | Yes, see Table 5-1578 for more information on SSMOD related bitfields/bits | HSDIV0, HSDIV1, HSDIV2, HSDIV3, and HSDIV4 | MAIN_PLL3_REF_CLK | See (1), (2), and (3) |
PLL4 | PLLTS16FFCLAFRAC2 | Yes, see Table 5-1578 for more information on SSMOD related bitfields/bits | HSDIV0, HSDIV1, and HSDIV2 | MAIN_PLL4_REF_CLK | See (1), (2), and (3) |
PLL7 | PLLTS16FFCLAFRACF | Yes, see Table 5-1578 for more information on SSMOD related bitfields/bits | HSDIV0 | MAIN_PLL7_REF_CLK | See (1), (2), and (3) |
PLL8 | PLLTS16FFCLAFRACF | Yes, see Table 5-1578 for more information on SSMOD related bitfields/bits | HSDIV0 | MAIN_PLL8_REF_CLK | See (1), (2), and (3) |
PLL12 | PLLTS16FFCLAFRACF | Yes, see Table 5-1578 for more information on SSMOD related bitfields/bits | HSDIV0 | MAIN_PLL12_REF_CLK | See (4), (2), and (3) |
PLL14 | PLLTS16FFCLAFRAC2 | Yes, see Table 5-1578 for more information on SSMOD related bitfields/bits | HSDIV0 and HSDIV1 | MAIN_PLL14_REF_CLK | See (1), (2), and (3) |