SPRUIU1C July 2020 – February 2024 DRA821U , DRA821U-Q1
SYSCLK0 is divided by 4 and then send out of the device as a LVCMOS clock signal (SYSCLKOUT0). This signal can be used to test if the specific device clock is functioning or not.
SYSCLKOUT0 cannot be used as a clock source for external devices on the board.