SPRUIU1C July 2020 – February 2024 DRA821U , DRA821U-Q1
The following are the PLLs in the device in MAIN domain:
Overview of the device PLLs with their reference clock options in MAIN domain is shown on Figure 5-759. For more specific information about PLLs see Section 5.4.5.5, PLLs Device-Specific Information.
The external muxes of choosing the reference clocks are glitch-free muxes.