SPRUIU1C July 2020 – February 2024 DRA821U , DRA821U-Q1
NAND (8-bit and 16-bit) memory devices using a standard NAND asynchronous address/data-multiplexing scheme can be supported on any chip-select with the appropriate asynchronous configuration settings.
As for any other type of memory compatible with the GPMC interface, accesses to a chip-select allocated to a NAND device can be interleaved with accesses to chip-selects allocated to other external devices. This interleaved capability limits the system to chip enable don't care NAND devices, because the chip-select allocated to the NAND device must be deasserted if accesses to other chip-selects are requested.