SPRUIU1C July 2020 – February 2024 DRA821U , DRA821U-Q1
DMA mode and SCCB Protocol are not supported on this family of devices.
Figure 12-177 presents the multimaster I2C controller block diagram.
The ten multimaster I2C controllers can be configured in F/S I2C mode or HS I2C mode. The operation mode is selected by configuring the I2C_CON[13-12] OPMODE bit field.
Table 12-331 lists the available operation modes.
Operation Mode | Value of I2C_CON[13-12] OPMODE |
---|---|
F/S I2C | 0x0 |
HS I2C | 0x1 |
SCCB | 0x2 |
Reserved (not used) | 0x3 |