SPRUIU1C July 2020 – February 2024 DRA821U , DRA821U-Q1
If a TR is provided to a channel which is of a type which is not supported by the channel, the Rx UTC engine in the UDMA-P will trap that TR and immediately return a transfer response with the Unsupported TR error conditions set without performing any data transfer and without outputting any events (including end of TR event).