The PSC supports commands that allow emulation tools to have some control over the state of power domains and modules.
In particular, the PSC supports the following emulation commands:
- Power on and enable features:
- Force Power: Allows emulation to force the power domain into an ON state.
- Force Active: Allows emulation to force the power domain into an ON state and force the module into the Enable state.
- Reset features:
- Assert Reset: Allows emulation to assert the module's local reset.
- Wait Reset: Allows emulation to keep local reset asserted for an extended period of time after software initiates local reset de-assert.
- Block Reset: Allows emulation to block software initiated local and module resets.
Local reset applies only to the domains listed in Table 5-1354 and Table 5-1355; module reset applies to all other domains.