SPRUIU1C July 2020 – February 2024 DRA821U , DRA821U-Q1
The A72 cluster is provided by Arm and configured by TI. Table 6-39 summarizes the configuration of the A72 cluster for this device.
Parameter | Value |
---|---|
Core type | A72(1) |
Number of cores | 2 |
Bus width | 512 |
L1 instruction cache size | 48K |
L1 data cache size | 32K |
L2 cache size | 1M |
ECC protection for L2 cache | Included |
ECC/parity protection for CPU cache | Included |
Advanced SIMD and Floating Point Extension | Included |
Cryptography extension | Included |
L2 FEQ size | 28 |