SPRUIU1C July 2020 – February 2024 DRA821U , DRA821U-Q1
The total number of frames transmitted on the port from transmit FIFO priority 0-7. Collision retries do not affect this statistic. Pause frames do not affect this statistic.
Note: The Transmit Priority 0-7 Bytecount statististic is the number of bytes contained in the frames of the Transmit Priority 0-7 statistic.