SPRUIU1C July 2020 – February 2024 DRA821U , DRA821U-Q1
Table 3-44 shows the interrupts from the module.
Module Instance | Module Interrupt Signal | Destination Interrupt Name | Destination | Description | Type |
---|---|---|---|---|---|
MCU_TIMEOUT_64B2 | MCU_TIMEOUT_64B2_TRANS_ERR_LVL_0 | MCU_ESM0_LVL_IN_76 | MCU_ESM0 | MCU_TIMEOUT_64B2 interrupt request | Level |
If <safe> is enabled, the following sVbus signals in Table 3-45 are present.
Pin Name | Type | Function |
---|---|---|
edc_ctrl_strb | In | Strobe |
edc_ctrl_txd | In | Transmit Data |
edc_ctrl_rxd | Out | Receive Data |
edc_ctrl_pend[1:0] | Out | Event Pending |