SPRUIW7A October 2020 – February 2022
The MCU CAN1 port of J7200 SoC is connected to the CAN transceiver Mfr. Part# TCAN1042HGVD. A 2-pin header J34 (68002-202HLF) is provided inline for user probe option. This port does not support WAKE function. The signals MCU_MCAN1_H and MCU_MCAN1_L are terminated to a 3-pin header J31 (FCI: 68001-403HLF) with 120E split termination.
The STB signal is an active High signal held high with external pull up by default. The GPIO control from MCU domain provided to pull the line low.