SPRUIW7A October 2020 – February 2022
The Expansion Card utilizes power from Common processor board through expansion connector and it has two Low Drop Out circuits to supply Quad Port SGMII PHY with the necessary voltage and the power required.
Test points for each power outputs are provided on the Ethernet Expansion card and are mention in the below Table.
Sl No. | Power Supply | Test Point | Voltage | Tolerance |
---|---|---|---|---|
Card Top Side | ||||
1 | VCC_12V0 | C30.1 | 12 V | |
2 | VSYS_5V0 | C34.1 | 5 V | |
3 | VCC_3V3 | C33.1 | 3.3 V | |
4 | VCC_2V5 | TP2 | 2.5 V | |
5 | VCC_1V | TP10 | 1 V |