SPRUIW7A October 2020 – February 2022
Single ended Stereo 2x MIC Input signals from the stacked Audio Jack J39 is converted to differential using “single ended to differential converter with Anti-aliasing low pass fiter” and interfaced with CODEC. Pre-Amplifier circuit is provider inline to LPF circuit to amplify the external microphone inputs.
Microphone Input ports can be configured for Active and Passive microphones and also can be configured for Line Input. The configuration is set by the resistor option as shown in Table 4-19.
Install | Remove | ||
---|---|---|---|
Passive-Mic (default) | BIAS + PREAMP | R2, R3, R5, R6 | R1, R4 |
Active Mic | BIAS ONLY | R1, R2, R3, R5 | R3, R6 |
Line-Input | No BIAS/PREAMP | R1, R4 | R2,R3,R5,R6 |