The Common Processor Board includes the following USB interfaces.
- One USB 3.1 Type C interface using TUSB321RWBR and PTPS25830QWRHBTQ1 PD controller
- Four USB 2.0 Interfaces using USB Hub (TUSB4041IPAPR)
- (Not supported in J7200 SoC) One USB 3.0 Micro AB connector. It is reserved for
future J7 family devices
- J7200 EVM only supports single USB interface, so the USB3.1 and USB2.0 cannot be
supported simultaneously