SPRUIW7A October 2020 – February 2022
The voltage protection circuit on the EVM protects the board from overvoltage, under voltage and transient voltage input cases. The safe operation input voltage range is 6 V to 28 V. A fault indication and power good LEDs are provided to indicate the power status.
LED | ON Status | OFF Status |
---|---|---|
LD2 | Board Power on | Board Power off |
LD3 | Input voltage is >28 V or <6 V | Input voltage is within the limit |