SPRUIW7A October 2020 – February 2022
The J7200 EVM includes SGMII connection between VSC8514XMK Quad Port SGMII PHY and the network subsystem (NSS) of the Processor. One channel of SGMII interface (connected to stacked RJ45 connector J1A and J1B, J2A and J2B) from the SERDES0 (SGMII1) domain of J7200 processor are used.