SPRUIW7A October 2020 – February 2022
Table 4-2 shows the complete I2C address mapping details on the EVM.
Board | I2C Port | Device/Function | Part# | I2C Address |
---|---|---|---|---|
EVM/SoM | WKUP_I2C0 | Board ID EEPROM | CAV24C256WE-GT3 | 0x50 |
EVM/CPB | WKUP_I2C0 | Board ID EEPROM | CAT24C256W | 0x51 |
EXP/QSGMII | WKUP_I2C0 | Board ID EEPROM | CAT24C256W | 0x54 |
EVM/SoM | WKUP_I2C0 | PMICs | PMIC A: TPS659414F4RWERQ1 PMIC B: LP876441A1RQKRQ1 |
PMIC A: 0x48, 0x49, 0x4A & 0x4B PMIC B: 0x4C, 0x4D, 0x4E & 0x4F |
EVM/SoM | MCU_I2C0 | Temperature Sensors | TMP100NA/3K | 0x48, 0x49 |
EVM/CPB | MCU_I2C0 | Boot EEPROM | AT24CM01 | 0x50, 0x51 |
EVM/CPB | SoC_I2C0 | 8 bit I2C GPIO Expander | TCA6408ARGTR | 0x21 |
EVM/CPB | SoC_I2C0 | SerDes Clock gen #2 | CDCI6214 | 0x77,0x76 |
EVM/CPB | SoC_I2C0 | Peripheral Clock Gen | CDCEL937-Q1 | 0x6D |
EVM/CPB | SoC_I2C0 | 16bit I2C GPIO EXPANDER1 | TCA6416ARTWR | 0x20 |
EVM/CPB | SoC_I2C0 | 24bit I2C GPIO EXPANDER2 | TCA6424ARGJR | 0x22 |
EVM/CPB | SoC_I2C0 | RTC 7'b | MCP79410 | 0x57, 0x6F |
EVM/CPB | SoC_I2C0 | I2C MUX for both x2LANE and x1LANE PCIe Interface | TCA9543APWR | 0x70 |
EVM/CPB | SoC_I2C0 | QSGMII PHY Ref Clock Generator (QPENET Board) | CDCI6214 | 0x77 |
EVM/CPB | SoC_I2C2 | Current Monitors 1(PM1_I2C) | INA226 | 0x40-0x4F |
EVM/CPB | SoC_I2C2 | Current Monitors 2(PM2_I2C) | INA226 | 0x40-0x4F |
EVM/CPB | SoC_I2C2 | Test Automation Header | <connector interface> | |
EVM/CPB | SoC_I2C1 | 8 bit I2C GPIO Expander-3 | TCA6408ARGTR | 0x20 |
EVM/CPB | SoC_I2C1 | Audio Codec – 1 | PCM3168A-Q1 | 0x44 |
EVM/CPB | SoC_I2C1 | FPD Link-III De-serializer (McASP) | DS90UB926Q-Q1 | 0x2C |