SPRUIW7A October 2020 – February 2022
There are two external crystals attached to the J7200 processor to provide the SoC’s Primary clocks WKUP_OSC0 (19.2 MHz) and OSC1 (22.5792 MHz) as shown in Figure 4-9.
The WKUP_OSC0 is required by the processor. OSC1 is an optional clock (not required for J7200 processing). A third low frequency clock (32 KHz) can be used for various sleep timers. It is optional (not required for J7200 processing) and can be optionally sourced from PMIC or RTC module as shown in Figure 4-10.