SPRUIW7A October   2020  – February 2022

 

  1.   Trademarks
  2. 1Introduction
    1. 1.1 Key Features
    2. 1.2 Thermal Compliance
    3. 1.3 REACH Compliance
    4. 1.4 Electrostatic Discharge (ESD) Compliance
  3. 2J7200 EVM Overview
    1. 2.1 J7200 EVM Board Identification
    2. 2.2 J7200 SOM Component Identification
    3. 2.3 Jacinto7 Common Processor Component Identification
    4. 2.4 Quad Ethernet Components Identification
  4. 3EVM User Setup/Configuration
    1. 3.1 Power Requirements
    2. 3.2 Power ON Switch and Power LEDs
      1. 3.2.1 Over Voltage and Under Voltage Protection Circuit
      2. 3.2.2 Power Regulators and Power Status LEDs
    3. 3.3 EVM Reset/Interrupt Push Buttons
    4. 3.4 EVM DIP Switches
      1. 3.4.1 EVM Configuration DIP Switch
      2. 3.4.2 SOM Configuration DIP Switch
      3. 3.4.3 Boot Modes
      4. 3.4.4 Other Selection Switches
    5. 3.5 EVM UART/COM Port Mapping
  5. 4J7200 EVM Hardware Architecture
    1. 4.1  J7200 EVM Hardware Top Level Diagram
    2. 4.2  J7200 EVM Interface Mapping
    3. 4.3  I2C Address Mapping
    4. 4.4  GPIO Mapping
    5. 4.5  Power Supply
      1. 4.5.1 Power Sequencing
      2. 4.5.2 Voltage Supervisor
      3. 4.5.3 DDR I/O Voltage Selection
      4. 4.5.4 J7200 SoC SLEEP Logic Operation
      5. 4.5.5 J7200 SoC MCU Only Operation
      6. 4.5.6 J7200 SoC GPIO Retention Operation
      7. 4.5.7 J7200 SoC DDR Retention Operation
      8. 4.5.8 Power Monitoring
      9. 4.5.9 Power Test Points
    6. 4.6  Reset
    7. 4.7  Clock
      1. 4.7.1 Processor’s Primary Clock
      2. 4.7.2 Processor’s Secondary/SERDES Ref Clock
      3. 4.7.3 EVM Peripheral Ref Clock
    8. 4.8  Memory Interfaces
      1. 4.8.1 LPDDR4 Interface
      2. 4.8.2 OSPI Interface
      3. 4.8.3 MMC Interface
        1. 4.8.3.1 MMC0 - eMMC Interface
        2. 4.8.3.2 MMC1 – Micro SD Interface
      4. 4.8.4 Board ID EEPROM Interface
      5. 4.8.5 Boot EEPROM Interface
    9. 4.9  MCU Ethernet Interface
      1. 4.9.1 Gigabit Ethernet PHY Default Configuration
    10. 4.10 QSGMII Ethernet Interface
    11. 4.11 PCIe Interface
      1. 4.11.1 X2 Lane PCIe Interface
    12. 4.12 USB Interface
      1. 4.12.1 USB 3.1 Interface
      2. 4.12.2 USB 2.0 Interface
        1. 4.12.2.1 To PCIe Card Wi-Fi/BT
        2. 4.12.2.2 To Expansion Connector
      3. 4.12.3 USB 3.0 Micro AB Interface (Reserved Port)
    13. 4.13 Audio Interface
      1. 4.13.1 Line IN Port
      2. 4.13.2 MIC Input Port
      3. 4.13.3 Line Out Port
      4. 4.13.4 Head Phone Port
      5. 4.13.5 Port Mapping
    14. 4.14 CAN Interface
      1. 4.14.1 MCU CAN0
      2. 4.14.2 MCU CAN1
      3. 4.14.3 MAIN CAN3 (supports WAKE function)
      4. 4.14.4 MAIN CAN0
    15. 4.15 FPD Interface (Audio Deserializer)
    16. 4.16 I3C Interface
      1. 4.16.1 Gyroscope
      2. 4.16.2 I3C Header
    17. 4.17 ADC Interface
    18. 4.18 RTC Interface
    19. 4.19 Apple Authentication Header
      1. 4.19.1 Module Interface
    20. 4.20 JTAG Emulation
    21. 4.21 EVM Expansion Connectors
    22. 4.22 ENET Expansion Connector
      1. 4.22.1 Power Requirements
      2. 4.22.2 Clock
        1. 4.22.2.1 Main Clock
        2. 4.22.2.2 Optional Clock
      3. 4.22.3 Reset Signals
      4. 4.22.4 Ethernet Interface
        1. 4.22.4.1 Quad Port SGMII PHY Default Configuration
      5. 4.22.5 Board ID EEPROM Interface
  6. 5Functional Safety
  7. 6Revision History

X2 Lane PCIe Interface

The x2 lane PCIe interface includes one x4 lane PCIe connector of part number Amphenol 10142333-10111MLF, which supports PCIe Gen4 operation. The pin-out of the connector follows PCIe standard.

The SERDES0 port of J7 SoC is connected to x2 lane PCIe socket for data transfer. PCIe1, USB0_SS and SGMII3, 4 interfaces are pinmuxed with this SERDES0 port.

GUID-20200921-CA0I-JKJB-ZWJB-MWCQQQVKHRNC-low.jpg Figure 4-20 PCIe Interface SERDES0

I2C0 from SoC is used for control purpose and is connected to SMBUS on the connector through I2C switch. The link activation signal (INT#) from both the X1 and X2 lane PCIe connectors is terminated to I2C switch.

Reset: A dip Switch (SW3) is provided to select the reset source for Root Complex and End-point PCIe operation.

In case of RC mode, signal from GPIO Expander and PORz signals from SoC are ANDed and the output is connected to PCIe connector. The GPIO signal is pulled low to ensure PCIe Reset (#PERST) remains asserted until SoC releases reset.

Whereas, in case of PCIe end point operation, the CP board receives reset signal from the PCIe card.

GUID-20200921-CA0I-QNJ2-6T3Z-V2NSKMSRHQ2Q-low.png Figure 4-21 2L-PCIe Root Complex/Endpoint Selection Circuit

Clock: A clock generator (CDCI #1) is provided to drive 100MHz HCSL clock for PCIe add on cards and J7200 SoC. Resistor options are provided to select the clock source for host and end point operation.

For PCIe RC operation:

  • The add on cards can have clocks driven by SOC or clock generator. Selection can be made through resistors as shown in Table 4-15.
Table 4-15 Reference Clock Selection for PCIe Host Operation
Clock Selected Mount Unmount
Reference Clock for SOC from clock generator R214 R211, C44
R213 R210, C51
Reference Clock for PCIe connector from SOC R211, C44 R214, R54
R210, C51 R213, R56
Reference Clock for PCIe connector from clock generator R54 R211, C44
R56 R210, C51

For PCIe Endpoint operation:

  • The SOC can have the clock driven by add on cards or clock generator. Selection can be made through resistors as shown in Table 4-16.
Table 4-16 Reference Clock Selection for PCIe Endpoint Operation
Clock Selected Mount Unmount
Reference clock for SOC from clock generator R214 R211, C44
R213 R210, C51
Reference clock for SOC from PCIe connector R211, C44 R214, R54
R210, C51 R213, R56

Hot plug: The PRSNT1# and PRSNT2# signals are the hot plug presence detect signals. The PRSNT1# is pulled up and PRSNT2# is connected to GPIO expander, so that PRSNT1# will be pulled low when a add on card is plugged in as both the PRSNT signals in add on cards will be shorted. Optional resistor is provided to short the PRSNT1# and PRSNT2# to support host and device mode

  • For choosing Host or device operation of PCIe card, following resistors must be mounted/unmounted as mentioned in Table 4-17.
Table 4-17 Resistors for Selecting PCIe Card Host or Device Operation
Mode Mount Demount
Host mode R631 R630
R638
Device mode R630 R631
R638