SPRUIW8 November 2020
Table 1-1 summarizes the F28002x LaunchPad specifications.
Parameter | Value |
---|---|
Board Supply Voltage | 5 VDC from one of the following sources:
|
Dimensions | 5.5 in x 2.3 in x .425 in (13.97 cm x 5.84 cm x 10.8 mm) (L x W x H) |
Break-out Power Output |
|
Assumed Operating Conditions | This kit is assumed to run at standard room conditions. The EVM should run at approximately standard ambient temperature and pressure (SATP) with moderate-to-low humidity. |