SPRUIW8 November 2020
The TMS320F280025CPNS is a 32-bit floating-point microcontroller with 128KB Flash memory, 24KB RAM, and operates at 100 MHz. It includes advanced control peripherals, differentiated analog, and various communications peripherals. The device has been optimized for high-performance, real-time control applications and offers a low-cost system solution. For more details, see the TMS320F28002x microcontrollers datasheet.
Most of the microcontroller's signals are routed to 0.1 inch (2.54 mm) pitch headers laid out to comply with the TI BoosterPack standards with a few exceptions. The F28002x MCU's internal multiplexer allows different peripheral functions to be assigned to each of the General-Purpose Input/Output (GPIO) pins. The multiplexing options can be found in the device-specific data sheet. When adding external circuitry, consider the additional load on the development board's power rails.
The F28002x LaunchPad is factory-programmed with a quick start demo program. The quick start program resides in the on-chip Flash memory and executes each time power is applied, unless the application has been replaced with a user program. See Section 2.2 for details on the LaunchPad's demo program.