SPRUIW9C October 2021 – March 2024
Bit Field Name | DriverLib Name | Base Address | CPU1 | DMA | HIC | CLA | Pipeline Protected | |
---|---|---|---|---|---|---|---|---|
Instance | Structure | |||||||
- | - | MCANA_DRIVER_BASE | 0x0005_8000 | YES | - | YES | - | YES |
McanaSsRegs | MCANSS_REGS | MCANASS_BASE | 0x0005_C400 | YES | - | YES | - | YES |
McanaRegs | MCAN_REGS | MCANA_BASE | 0x0005_C600 | YES | - | YES | - | YES |
McanaErrorRegs | MCAN_ERROR_REGS | MCANA_ERROR_BASE | 0x0005_C800 | YES | - | YES | - | YES |