SPRUIX1B October 2022 – April 2024 TMS320F2800132 , TMS320F2800133 , TMS320F2800135 , TMS320F2800137
The clock generator modules use the EPG input clock and generate four output clocks, see Figure 20-3. Each of the four output clocks (CLKOUT0 to CLKOUT3) has a DCLK and a GCLK version. The EPG clock division results in a gated, GCLK, version of the EPG input clock which are named CLKOUT0_GCLK to CLKOUT3_GCLK. The other version, DCLK (CLKOUT0_DCLK to CLKOUT3_DCLK), have the same period but with an approximately 50% duty cycle. The clock generation takes place using the divider settings CLKDIVx_CTL0.PRD, and clock offset settings CLKDIVx_CLK.CLKyOFFSET. The RUNCLOCK signal generated by the clock stop logic determines when the clock generation is started and stopped.
The clock divider counter is a simple up counter, which has a period determined by CLKDIVx_CTL0.PRD. This divider counter begins counting when RUNCLOCK is set. The CLKOUT0 to CLKOUT4 GCLKs are gated versions of the CLKIN (EPG input clock). The clock gates are enabled when the counter value matches the corresponding clock offsets. In the case where RUNCLOCK is cleared, the clock gates are disabled and the counter is set to zero.