SPRUIX1B October 2022 – April 2024 TMS320F2800132 , TMS320F2800133 , TMS320F2800135 , TMS320F2800137
CPU timers 0 and 1 are connected to PERx.SYSCLK. Timer 2 is connected to PERx.SYSCLK by default, but can also be connected to INTOSC1, INTOSC2, or XTAL using the TMR2CLKCTL register. This register also provides a separate prescale divider for timer 2. If a non-SYSCLK source is used, the source must be divided down to no more than half the SYSCLK frequency.
The main reason to use a non-SYSCLK source is for internal frequency measurement. In most applications, timer 2 runs off of SYSCLK.