SPRUIX1B October 2022 – April 2024 TMS320F2800132 , TMS320F2800133 , TMS320F2800135 , TMS320F2800137
The user can simulate an external reset (XRS) in software. This can be done by setting the XRSn bit to 1 in the SIMRESET register by software. This toggles the XRS pin; hence, resetting the full device (just like external reset).
After this reset, the SIMRESET_XRSn and XRSn bits in the RESC register are set. Software can read these bits to know the cause of the reset and clear the status by writing a 1 into the corresponding bits in the RESCCLR register.