The AM273x evaluation module (EVM) is a standalone test, development and evaluation platform that lets developers evaluate AM273x functionality and develop prototypes for a variety of applications.
The TMDS273EVM is equipped with a Sitara™ AM2732 microcontroller along with additional components to allow the user to make use of the various device interfaces including the CSI-2 RX, Ethernet™, dual CAN-FD and others to easily create prototypes. Onboard current measurement capabilities are available to monitor power consumption for power-conscious applications. The supplied USB cable paired with embedded emulation logic allows for emulation and debugging using standard development tools such as Code Composer Studio™ (CCSTUDIO).
The AM273xEVM is an evaluation module designed to develop software and evaluate the AM273x Radar Controller and Processor SoC from Texas Instruments. The AM273x is a multicore SoC designed to provide an integrated control and processing platform for TI AWR mmWave radar front-end devices in both single-device and cascaded modes of operation. The signal interface between the AM273x EVM and the AWR2243BOOST mmWave Radar EVM uses the 60-pin Samtec high density connector.
If you have any feedback or questions, support for Sitara MCUs and the AM273x EVM development kit is provided by the TI Product Information Center (PIC) and the TI E2E™ Forum. Contact information for the PIC can be found on the TI website.