SPRUIY1C November 2020 – April 2024
The board features temperature sensor for measuring onboard temperature, current sensors for current measurement for 1.2V, 1.8V, and 3.3V AM273x supply rails, and EEPROM for storing board ID. These are connected to the AM273x EVM through the I2C bus.
Table 3-10 shows the list of I2C devices available in the AM273x EVM board and the address.
Sensor Type | Reference Designator | Part Number | Peripheral Address |
---|---|---|---|
Temp sensor | U24 | TMP112AIDRLR | 0x49 |
Current sensor for 3.3V rail | U12 | INA226AIDGSR | 0x44 |
Current sensor for 1.8V rail | U11 | INA226AIDGSR | 0x41 |
Current sensor for 1.2V Digital rail | U9 | INA226AIDGSR | 0x40 |
Current sensor for 1.2V SRAM rail | U25 | INA226AIDGSR | 0x45 |
EEPROM | U28 | CAV24C02WE-GT3 | 0x50 |