SPRUIY1D November 2020 – August 2024
Multiple power-indication LED's are provided on-board to indicate to users the output status of major supplies.
Name | Default Status | Operation | Function |
---|---|---|---|
D12 | ON | VBAT_INT | Power indicator for 12V barrel jack supply input |
D16 | ON | PMICOUT_5V0 | Power indication for 5V PMIC output |
D13 | ON | nRESET | Indication of nRESET pin. If LED is glowing, the device is out of reset |
D2 | ON | 5V_FE | Power indicator for 5V FE connectors |
For further information on the TMDS273GPEVM LEDs, please see Section 2.1.4.