SPRUIY1D November 2020 – August 2024
The TMDS273GPEVM can be set to operate in three different boot modes based on the state of the Sense On Power (SOP) [2:0] lines. These lines are sensed ONLY during boot up of the AM273x device. The state of the device is described in Table 2-6.
A closed jumper refers to a ‘1’ and an open jumper refers to a ‘0’ state of the SOP signal going to the AM273x device.
Boot Modes Supported | SOP2 (J17) | SOP1 (J18) | SOP0 (J20) |
---|---|---|---|
Dev Management/UART Mode (SOP mode 5) | 1 | 0 | 1 |
Functional/QSPI Mode (SOP mode 4) | 0 | 0 | 1 |