SPRUIY1D November   2020  – August 2024

 

  1.   1
  2.   Description
  3.   Features
  4.   4
  5. 1Evaluation Module Overview
    1. 1.1 Introduction
    2. 1.2 Preface: Read This First
      1. 1.2.1 If You Need Assistance
      2. 1.2.2 Important Usage Notes
    3. 1.3 Kit Overview
      1. 1.3.1 Kit Contents
      2. 1.3.2 Key Features
      3. 1.3.3 Component Identification
      4. 1.3.4 Daughter Cards
        1. 1.3.4.1 Connecting the AM273x EVM to the AWR2243BOOST EVM
        2. 1.3.4.2 Connecting the AM273x EVM to the DCA1000
      5. 1.3.5 Security
      6. 1.3.6 Compliance
  6. 2Hardware
    1. 2.1 Board Setup
      1. 2.1.1 Power Requirements
        1. 2.1.1.1 Power Status LEDs
      2. 2.1.2 Push Buttons
      3. 2.1.3 Switches
      4. 2.1.4 LEDs
      5. 2.1.5 Boot Mode Selection
    2. 2.2 Hardware Description
      1. 2.2.1  Functional Block Diagram
      2. 2.2.2  Memory Interface
        1. 2.2.2.1 QSPI Interface
        2. 2.2.2.2 Board ID EEPROM
      3. 2.2.3  Ethernet Interface
      4. 2.2.4  Micro USB Interfaces
        1. 2.2.4.1 FTDI USB Interface
          1. 2.2.4.1.1 FTDI EEPROM Memory Device
        2. 2.2.4.2 XDS USB Interface
        3. 2.2.4.3 PC Connection
      5. 2.2.5  I2C Interface
        1. 2.2.5.1 I2C Connections
      6. 2.2.6  UART Interface
      7. 2.2.7  CAN Interfaces
        1. 2.2.7.1 CAN-A Interface
        2. 2.2.7.2 CAN-B Interface
      8. 2.2.8  JTAG Emulation
      9. 2.2.9  SPI Interface
      10. 2.2.10 MDI Interface
      11. 2.2.11 ePWM Interface
    3. 2.3 Connectors
      1. 2.3.1 60-Pin High Density (HD) FE Connector-1 (J1)
      2. 2.3.2 60-Pin High Density (HD) FE Connector-2 (J11)
      3. 2.3.3 MIPI 60-Pin Connector (J19)
      4. 2.3.4 Debug Connector 60-Pin (J7)
      5. 2.3.5 External Clock Option (J13, J1)
    4. 2.4 Mechanical Mounting of the PCB
  7. 3Additional Information
    1. 3.1 Trademarks
    2.     3.A Rev. C Design Changes
  8. 4Revision History

JTAG Emulation

The AM273x EVM includes the necessary circuitry for XDS110 emulation. The XDS110 class on-board emulation is used to support testing of software builds. The connection for the emulator uses a USB 2.0 micro-B connection (J8).

Alternatively, off-board emulation can be used to interface with the EVM through the MIPI 60 header (J19) or the 60 Pin Debug Header (J7). The XDS USB Port and the 60 pin headers are muxed at the TS3A5018RSVR analog switch (U23). The line for this mux selection is determined by the state of switch S1. When S1 is set to 'MIPI,' the signals are routed to the MIPI 60 Header (J19) and 60 Pin Debug Header (J7). When S1 is set to 'XDS,' the signals are routed to the emulator and XDS USB port (J8).

TMDS273EVM, TMDS273GPEVM, TPR12REVM JTAG Emulation Block
                    Diagram Figure 2-22 JTAG Emulation Block Diagram