SPRUIY1D November   2020  – August 2024

 

  1.   1
  2.   Description
  3.   Features
  4.   4
  5. 1Evaluation Module Overview
    1. 1.1 Introduction
    2. 1.2 Preface: Read This First
      1. 1.2.1 If You Need Assistance
      2. 1.2.2 Important Usage Notes
    3. 1.3 Kit Overview
      1. 1.3.1 Kit Contents
      2. 1.3.2 Key Features
      3. 1.3.3 Component Identification
      4. 1.3.4 Daughter Cards
        1. 1.3.4.1 Connecting the AM273x EVM to the AWR2243BOOST EVM
        2. 1.3.4.2 Connecting the AM273x EVM to the DCA1000
      5. 1.3.5 Security
      6. 1.3.6 Compliance
  6. 2Hardware
    1. 2.1 Board Setup
      1. 2.1.1 Power Requirements
        1. 2.1.1.1 Power Status LEDs
      2. 2.1.2 Push Buttons
      3. 2.1.3 Switches
      4. 2.1.4 LEDs
      5. 2.1.5 Boot Mode Selection
    2. 2.2 Hardware Description
      1. 2.2.1  Functional Block Diagram
      2. 2.2.2  Memory Interface
        1. 2.2.2.1 QSPI Interface
        2. 2.2.2.2 Board ID EEPROM
      3. 2.2.3  Ethernet Interface
      4. 2.2.4  Micro USB Interfaces
        1. 2.2.4.1 FTDI USB Interface
          1. 2.2.4.1.1 FTDI EEPROM Memory Device
        2. 2.2.4.2 XDS USB Interface
        3. 2.2.4.3 PC Connection
      5. 2.2.5  I2C Interface
        1. 2.2.5.1 I2C Connections
      6. 2.2.6  UART Interface
      7. 2.2.7  CAN Interfaces
        1. 2.2.7.1 CAN-A Interface
        2. 2.2.7.2 CAN-B Interface
      8. 2.2.8  JTAG Emulation
      9. 2.2.9  SPI Interface
      10. 2.2.10 MDI Interface
      11. 2.2.11 ePWM Interface
    3. 2.3 Connectors
      1. 2.3.1 60-Pin High Density (HD) FE Connector-1 (J1)
      2. 2.3.2 60-Pin High Density (HD) FE Connector-2 (J11)
      3. 2.3.3 MIPI 60-Pin Connector (J19)
      4. 2.3.4 Debug Connector 60-Pin (J7)
      5. 2.3.5 External Clock Option (J13, J1)
    4. 2.4 Mechanical Mounting of the PCB
  7. 3Additional Information
    1. 3.1 Trademarks
    2.     3.A Rev. C Design Changes
  8. 4Revision History

LEDs


TMDS273EVM, TMDS273GPEVM, TPR12REVM AM273x EVM LEDs

Figure 2-4 AM273x EVM LEDs
Table 2-5 LED Information
Ref Color Usage Comments Image
D12 Green 12V supply indication This LED indicates the presence of 12V supply input. TMDS273EVM, TMDS273GPEVM, TPR12REVM
D16 Green 5V PMIC Supply This LED indicates the presence of 5V supply output from PMIC. TMDS273EVM, TMDS273GPEVM, TPR12REVM
D2 Green 5V FE Supply This LED indicates the presence of 5V supply for FE connectors. TMDS273EVM, TMDS273GPEVM, TPR12REVM
D13 Yellow nRESET This LED is used to indicate the state of nRESET pin. If this LED is glowing, then the device is out of reset. TMDS273EVM, TMDS273GPEVM, TPR12REVM
DS2 Red NERR_OUT Glows if there is any HW error in the AM273x device. TMDS273EVM, TMDS273GPEVM, TPR12REVM
D9 Yellow WRMRST Open drain fail safe warm reset signal. TMDS273EVM, TMDS273GPEVM, TPR12REVM
D6 Green GPIO_2 Glows when the GPIO_2 is logic-1. TMDS273EVM, TMDS273GPEVM, TPR12REVM