The AM273x GPEVM had various design
changes for the Revision C of the board. The changes are listed below:
- Power Supply Changes
- The Rev. C GPEVM makes
use of the LP877451 PMIC, which requires a 3.3V pre regulator but
eliminate the need for additional external DC-DC converters.
Table A-1 Rev. C Power
Solution Changes
Revision |
External DC-DC
Converters |
Function |
PMIC |
Function |
Rev B |
TLV733 |
1.8V → 1.0V |
TPS65313 |
12V → 5V, 3.3V, 1.8V |
TPS62813 |
3.3V → 1.2V |
Rev C |
LM63625 |
12V→ 3.3V |
LP877451 |
3.3V → 5V, 3.3V, 1.8V, 1.2V,1.0V |
- Changes for McASP
- The Rev C. routes out the McASP-A and McASP-C signals to a new 30 pin
McASP header.
- Two additional 1:2 Muxes
were added to support the signal path of the McASP A/C signals to the
header where the select line logic comes from a single pole double throw
switch.
Table A-2 McASP Mux
Select
Switch Position |
McASP_Mux_Select Logic |
Function |
Pin 1 |
Pulled down to ground |
non-McASP signals are connected |
Pin 3 |
Pulled up to 3.3V |
McASP signals are connected to the 30-pin
header |
- The TRACE_DATA[0-6] signals from the AM273x were renamed to
MUX_TRACE_DATA[0-6] to reflect that the signals are now inputs to a mux
before being routed to MIPI 60 pin header.
- Changes for eCAP
- The Rev C. routes out the eCAP signals to a new 4 pin eCAP header.
- 1:2 Mux added to give the option to route the eCAP signals to the eCAP
header where the select line logic comes from a single pole double throw
switch.
Table A-3 eCAP Mux Select
Switch Position |
McASP_Mux_Select Logic |
Function |
Pin 1 |
Pulled down to ground |
non-eCAP signals connected |
Pin 3 |
Pulled up to 3.3V |
eCAP signals connected to the 4-pin
header |
- An additional single pole double throw switch was added to choose
between the McASP-A CLK return signal and the eCAP