SPRUIY1D November   2020  – August 2024

 

  1.   1
  2.   Description
  3.   Features
  4.   4
  5. 1Evaluation Module Overview
    1. 1.1 Introduction
    2. 1.2 Preface: Read This First
      1. 1.2.1 If You Need Assistance
      2. 1.2.2 Important Usage Notes
    3. 1.3 Kit Overview
      1. 1.3.1 Kit Contents
      2. 1.3.2 Key Features
      3. 1.3.3 Component Identification
      4. 1.3.4 Daughter Cards
        1. 1.3.4.1 Connecting the AM273x EVM to the AWR2243BOOST EVM
        2. 1.3.4.2 Connecting the AM273x EVM to the DCA1000
      5. 1.3.5 Security
      6. 1.3.6 Compliance
  6. 2Hardware
    1. 2.1 Board Setup
      1. 2.1.1 Power Requirements
        1. 2.1.1.1 Power Status LEDs
      2. 2.1.2 Push Buttons
      3. 2.1.3 Switches
      4. 2.1.4 LEDs
      5. 2.1.5 Boot Mode Selection
    2. 2.2 Hardware Description
      1. 2.2.1  Functional Block Diagram
      2. 2.2.2  Memory Interface
        1. 2.2.2.1 QSPI Interface
        2. 2.2.2.2 Board ID EEPROM
      3. 2.2.3  Ethernet Interface
      4. 2.2.4  Micro USB Interfaces
        1. 2.2.4.1 FTDI USB Interface
          1. 2.2.4.1.1 FTDI EEPROM Memory Device
        2. 2.2.4.2 XDS USB Interface
        3. 2.2.4.3 PC Connection
      5. 2.2.5  I2C Interface
        1. 2.2.5.1 I2C Connections
      6. 2.2.6  UART Interface
      7. 2.2.7  CAN Interfaces
        1. 2.2.7.1 CAN-A Interface
        2. 2.2.7.2 CAN-B Interface
      8. 2.2.8  JTAG Emulation
      9. 2.2.9  SPI Interface
      10. 2.2.10 MDI Interface
      11. 2.2.11 ePWM Interface
    3. 2.3 Connectors
      1. 2.3.1 60-Pin High Density (HD) FE Connector-1 (J1)
      2. 2.3.2 60-Pin High Density (HD) FE Connector-2 (J11)
      3. 2.3.3 MIPI 60-Pin Connector (J19)
      4. 2.3.4 Debug Connector 60-Pin (J7)
      5. 2.3.5 External Clock Option (J13, J1)
    4. 2.4 Mechanical Mounting of the PCB
  7. 3Additional Information
    1. 3.1 Trademarks
    2.     3.A Rev. C Design Changes
  8. 4Revision History

Compliance

All components selected meet RoHS and REACH compliance.

Components installed on the product are sensitive to Electric Static Discharge (ESD). TI recommends this product be used in an ESD controlled environment. An ESD controlled environment can include a temperature or humidity controlled environment to limit the buildup of ESD. TI also recommends to use ESD protection, such as wrist straps and ESD mats when interfacing with the product.

The product is used in the basic electromagnetic environment, such as in laboratory conditions, and the applied standard is as per EN IEC 61326-1:2021.