The AM273x is composed of four UART
interfaces:
- Two Main Subsystem Modules (MSS_UARTA and
MSS_UARTB)
- MSS_UARTA_RX and MSS_UARTA_TX are
accessible through the XDS110 USB port (J8) via the XDS emulator.
- MSS_UARTB_TX is available via the
XDS110 USB port (J8) via the XDS emulator while MSS_UARTB_RX is not accessible by the
default pin mux on the AM273x EVM.
- One Radar Controller Subsystem Module
(RCSS_UARTA)
- RCSS_UARTA is not available in the
standard hardware configuration of the AM273x EVM. However, this port can be accessed
if resistors R160 and R164 are depopulated with resistors R156 and R159 populated with
0 ohm resistors. This alteration makes RCSS_UARTA_RX and RCSS_UARTA_TX accessible via
the FTDI USB port (J8) as replacements of the DSS_UART interface.
- One DSP Subsystem Module (DSS_UARTA)
- DSS_UARTA_RX and DSS_UARTA_TX are
accessible through the FTDI USB port (J10) via the FT4232HL UART - USB Bridge.