SPRUIY1D November   2020  – August 2024

 

  1.   1
  2.   Description
  3.   Features
  4.   4
  5. 1Evaluation Module Overview
    1. 1.1 Introduction
    2. 1.2 Preface: Read This First
      1. 1.2.1 If You Need Assistance
      2. 1.2.2 Important Usage Notes
    3. 1.3 Kit Overview
      1. 1.3.1 Kit Contents
      2. 1.3.2 Key Features
      3. 1.3.3 Component Identification
      4. 1.3.4 Daughter Cards
        1. 1.3.4.1 Connecting the AM273x EVM to the AWR2243BOOST EVM
        2. 1.3.4.2 Connecting the AM273x EVM to the DCA1000
      5. 1.3.5 Security
      6. 1.3.6 Compliance
  6. 2Hardware
    1. 2.1 Board Setup
      1. 2.1.1 Power Requirements
        1. 2.1.1.1 Power Status LEDs
      2. 2.1.2 Push Buttons
      3. 2.1.3 Switches
      4. 2.1.4 LEDs
      5. 2.1.5 Boot Mode Selection
    2. 2.2 Hardware Description
      1. 2.2.1  Functional Block Diagram
      2. 2.2.2  Memory Interface
        1. 2.2.2.1 QSPI Interface
        2. 2.2.2.2 Board ID EEPROM
      3. 2.2.3  Ethernet Interface
      4. 2.2.4  Micro USB Interfaces
        1. 2.2.4.1 FTDI USB Interface
          1. 2.2.4.1.1 FTDI EEPROM Memory Device
        2. 2.2.4.2 XDS USB Interface
        3. 2.2.4.3 PC Connection
      5. 2.2.5  I2C Interface
        1. 2.2.5.1 I2C Connections
      6. 2.2.6  UART Interface
      7. 2.2.7  CAN Interfaces
        1. 2.2.7.1 CAN-A Interface
        2. 2.2.7.2 CAN-B Interface
      8. 2.2.8  JTAG Emulation
      9. 2.2.9  SPI Interface
      10. 2.2.10 MDI Interface
      11. 2.2.11 ePWM Interface
    3. 2.3 Connectors
      1. 2.3.1 60-Pin High Density (HD) FE Connector-1 (J1)
      2. 2.3.2 60-Pin High Density (HD) FE Connector-2 (J11)
      3. 2.3.3 MIPI 60-Pin Connector (J19)
      4. 2.3.4 Debug Connector 60-Pin (J7)
      5. 2.3.5 External Clock Option (J13, J1)
    4. 2.4 Mechanical Mounting of the PCB
  7. 3Additional Information
    1. 3.1 Trademarks
    2.     3.A Rev. C Design Changes
  8. 4Revision History

Ethernet Interface

The AM273x EVM supports an RGMII Ethernet port to provide the connection to the network. This interface is intended to operate primarily as a 100Mbps ECU interface and can also be used as an Instrumentation Interface.

The AM273x EVM supports following features:

  • Full Duplex 10Mbps/100Mbps wire rate Interface to Ethernet PHY over RGMII, parallel interface
  • MDIO Clause 22 and 45 PHY management interface
  • IEEE 1588 Synchronous Ethernet support

The Ethernet port is interfaced to the AM273x through the Ethernet PHY DP83867ERGZR, and is used to stream the captured data over the network to the host PC.

Figure 2-11 shows the Ethernet RJ45 Mag-Jack connector, and Table 2-7 provides the connector pin details.

TMDS273EVM, TMDS273GPEVM, TPR12REVM Ethernet Interface Block
                    Diagram Figure 2-9 Ethernet Interface Block Diagram
TMDS273EVM, TMDS273GPEVM, TPR12REVM Ethernet PHY Schematic Figure 2-10 Ethernet PHY Schematic
Table 2-7 J9 Connector Pin
Pin Number Description Pin Number Description
1 GND 2 Test point
3 ETH_D4P 4 ETH_D4N
5 ETH_D3P 6 ETH_D3N
7 ETH_D2P 8 ETH_D2N
9 ETH_D1P 10 ETH_D1N
11 LED_ACTn 12 GND
13 GND 14 LED_LINKn
15 ETH_GND 16 ETH_GND
TMDS273EVM, TMDS273GPEVM, TPR12REVM RJ45 Connector Figure 2-11 RJ45 Connector