SPRUIY9B May 2021 – October 2023
The SK-AM64B EVM board utilizes one PMIC and three discrete regulators to supply the necessary voltage and power to SOC, various memories, Wi-link module and other peripherals on the board. Probe points for power supplies provided on the SKEVM Board are mentioned in Table 4-4.
SI. No | Power Supply | Probe Point | Ground | Probe Point | Expected Voltage (V) |
---|---|---|---|---|---|
Points on Top Side | |||||
1 | VUSB_MAIN | TP28 | DGND | J3.2 | 5 |
2 | XDS_USB_VBUS | TP75 | DGND | J3.2 | 5 |
3 | VCC_3V3_SYS | TP80 | DGND | J3.2 | 3.3 |
4 | VDDAR_CORE | TP85 | DGND | J3.2 | 0.85 |
5 | VPP_1V8 | TP89 | DGND | J3.2 | 0 |
6 | VDD_CORE | TP81 | DGND | J3.2 | 0.75 |
7 | VDD_LPDDR4 | TP83 | DGND | J3.2 | 1.1 |
8 | VDD_1V0 | TP88 | DGND | J3.2 | 1 |
9 | VCC1V8 | TP82. | DGND | J3.2 | 1.8 |
10 | VDD_PHY_2V5 | TP87 | DGND | J3.2 | 2.5 |
11 | VDDSHV_SD_IO_PMIC | TP84 | DGND | J3.2 | 3.3 |
12 | VDD_MMC1 | C47.1 | DGND | J3.2 | 3.3 |
13 | VBUS_USB_CP2105 | TP76 | DGND | J3.2 | 5 |
14 | VCC3V3_XDS | TP74 | DGND | J3.2 | 3.3 |
15 | VDDSHV_SD_IO | TP15 | DGND | J3.2 | 3.3 |
Points on Bottom Side | |||||
16 | VCC3V3SYS_EXT | TP78 | DGND | J3.2 | 3.3 |
17 | VDDA_1V8 | TP86 | DGND | J3.2 | 1.8 |
18 | VCC3V3_TA | C340.1 | DGND | J3.2 | 3.3 |
19 | VCC3V3_TA_XDS | C421.1 | DGND | J3.2 | 3.3 |
Table 4-5 gives details about power-good LEDs provided on SKEVM board to give users positive confirmation of the status of each supply. Figure 4-7 highlights the power-good LEDs in SK EVM board.
SI.No | Power Supply | LED Part Reference |
---|---|---|
1 | VCC3V3SYS_EXT | LD2 |
2 | VCC_3V3_SYS | LD16 |
3 | VDDAR_CORE | LD16 |
4 | VDDA_1V8 | LD16 |
5 | VDD_LPDDR4 | LD16 |
6 | VDD_CORE | LD16 |
7 | VCC1V8 | LD16 |
8 | VDDSHV_SD_IO_PMIC | LD16 |
9 | VDD_PHY_2V5 | LD16 |
10 | VDDA_1V8 | LD16 |
11 | VDD_CP2105 | LD18 |