SPRUIZ1B July 2023 – August 2024 TMS320F28P650DH , TMS320F28P650DK , TMS320F28P650SH , TMS320F28P650SK , TMS320F28P659DH-Q1 , TMS320F28P659DK-Q1 , TMS320F28P659SH-Q1
Bit Field Name | DriverLib Name | Base Address | CPU1 | CPU1.DMA | CPU1.CLA1 | CPU2 | CPU2.DMA | Pipeline Protected | |
---|---|---|---|---|---|---|---|---|---|
Instance | Structure | ||||||||
ECap1Regs | ECAP_REGS | ECAP1_BASE | 0x0000_5200 | YES | YES | YES | YES | YES | YES |
ECap1SignalMonitoringRegs | ECAP_SIGNAL_MONITORING | ECAP1SIGNALMONITORING_BASE | 0x0000_5240 | YES | YES | YES | YES | YES | YES |
ECap2Regs | ECAP_REGS | ECAP2_BASE | 0x0000_5300 | YES | YES | YES | YES | YES | YES |
ECap2SignalMonitoringRegs | ECAP_SIGNAL_MONITORING | ECAP2SIGNALMONITORING_BASE | 0x0000_5340 | YES | YES | YES | YES | YES | YES |
ECap3Regs | ECAP_REGS | ECAP3_BASE | 0x0000_5400 | YES | YES | YES | YES | YES | YES |
ECap3SignalMonitoringRegs | ECAP_SIGNAL_MONITORING | ECAP3SIGNALMONITORING_BASE | 0x0000_5440 | YES | YES | YES | YES | YES | YES |
ECap4Regs | ECAP_REGS | ECAP4_BASE | 0x0000_5500 | YES | YES | YES | YES | YES | YES |
ECap4SignalMonitoringRegs | ECAP_SIGNAL_MONITORING | ECAP4SIGNALMONITORING_BASE | 0x0000_5540 | YES | YES | YES | YES | YES | YES |
ECap5Regs | ECAP_REGS | ECAP5_BASE | 0x0000_5600 | YES | YES | YES | YES | YES | YES |
ECap5SignalMonitoringRegs | ECAP_SIGNAL_MONITORING | ECAP5SIGNALMONITORING_BASE | 0x0000_5640 | YES | YES | YES | YES | YES | YES |
ECap6Regs | ECAP_REGS | ECAP6_BASE | 0x0000_5700 | YES | YES | YES | YES | YES | YES |
ECap6SignalMonitoringRegs | ECAP_SIGNAL_MONITORING | ECAP6SIGNALMONITORING_BASE | 0x0000_5740 | YES | YES | YES | YES | YES | YES |
ECap7Regs | ECAP_REGS | ECAP7_BASE | 0x0000_5800 | YES | YES | YES | YES | YES | YES |
ECap7SignalMonitoringRegs | ECAP_SIGNAL_MONITORING | ECAP7SIGNALMONITORING_BASE | 0x0000_5840 | YES | YES | YES | YES | YES | YES |