SPRUIZ1B July 2023 – August 2024 TMS320F28P650DH , TMS320F28P650DK , TMS320F28P650SH , TMS320F28P650SK , TMS320F28P659DH-Q1 , TMS320F28P659DK-Q1 , TMS320F28P659SH-Q1
The following is EtherCAT IP core configurations that are static by design.
Name | Value |
---|---|
ESC Type | 0x91 |
Revision | 0x0 |
Build | 0x0 |
FMMU Supported | 0x8 |
SyncManagers | 0x8 |
RAM Size | 0x10 |
Port Descriptor | 0xF |
ESC Features Supported | 0x1CC |
Product ID | 0x0 |
Vendor ID | 0x0 |
EtherCAT IP Register | Offset Address | Value(1) |
---|---|---|
PDI 8/16Bit asynchronous Microcontroller configuration | 0x0150 | 0x00 |
Sync/Latch PDI configuration | 0x0151 | 0x66 |
Pulse Length of SyncSignals | 0x0982/0x0983 | 0x000A |