SPRUIZ1B July 2023 – August 2024 TMS320F28P650DH , TMS320F28P650DK , TMS320F28P650SH , TMS320F28P650SK , TMS320F28P659DH-Q1 , TMS320F28P659DK-Q1 , TMS320F28P659SH-Q1
Unlike previous Type-0 HRCAP modules, the Type-1 eCAP, with HRCAP functionality, does not require a second PLL. However, the module still requires both SYSCLK and a second asynchronous clock source called HRCLK. The HRCLK is sensitive to changes in both temperature and voltage. For this reason, when using time-converted measurements, it is required to make periodic continuous calibrations.