SPRUIZ4B May   2021  – June 2022

 

  1.   F280039C controlCARD Information Guide
  2.   Trademarks
  3. 1Introduction
  4. 2Hardware Quick Setup Guide
  5. 3Errata
    1. 3.1 Warnings, Notes, and Errata
    2. 3.2 Warnings About Specific controlCARD Revisions
  6. 4Getting Familiar With the controlCARD
    1. 4.1 F280039C controlCARD Features
    2. 4.2 Assumed Operating Conditions
    3. 4.3 Using the controlCARD
    4. 4.4 Experimentation Software
  7. 5Special Notes
    1. 5.1 XDS110 Emulator and SCI (UART) Connectivity
    2. 5.2 Clocking Methodology
    3. 5.3 Evaluation of the Analog-to-Digital Converters (ADCs)
  8. 6Hardware References
  9. 7Revision History

Introduction

GUID-20210505-CA0I-JQFP-ZJ5G-VFKXCRQ7GKGS-low.pngFigure 1-1 F280039C controlCARD

Each controlCARD comes with a Hardware Developer’s Kit, which is a full set of files necessary to evaluate and develop with a C2000 device. These files include:

  • Schematics – Designed in Altium
  • Bill of Materials (BOM)
  • Layout PCB files - Designed in Altium
  • Gerber files

The Hardware Developer's Kit for the controlCARD can be found in the C2000Ware at the following location:

  • <install directory>\c2000\C2000Ware_x_xx_xx_xx\boards\controlCARDs\TMDSCNCD280039C\Rx_x
Note: This kit is designed to explore the functionality of the F28003x microcontrollers. The controlCARD can be treated as a good reference design; it is not intended to be a complete customer design. Full compliance to safety, EMI/EMC, and other regulations are left to the designer of the customer’s system.