F280039C Microcontroller –
High-performance C2000 microcontroller is located on the controlCARD.
120-pin HSEC8 Edge Card
Interface – Allows for compatibility with all of C2000’s 180-pin
controlCARD-based application kits and controlCARDs. Compatibility with 100-pin
controlCARDs can be accomplished using the TMDSADAP180TO100 adapter card (sold
separately).
Built-in Isolated JTAG Emulation
– An XDS110 emulator provides a convenient interface to Code Composer
Studio™ without additional hardware. Flipping a switch allows an
external JTAG emulator to be used.
Built-in Isolated Power Supply
– Passes the 5-V supply from the USB-C connector through an isolation
barrier. Allows for the controlCARD to be completed powered and operated from
the USB-C connector. The F280039C is fully isolated from the USB port.
Automatic Power Supply Switch
– The controlCARD automatically switches to external 5-V power when
present. No additional configuration is required.
Connectivity – The
controlCARD contains connectors that allow the user to experiment with isolated
universal asynchronous receiver/transmitter (UART)/SCI with the F280039C
MCU.
Key Signal Breakout – Most
GPIO, analog-to-digital converter (ADC), and other key signals routed to hard
gold connector fingers.
Robust Power Supply Filtering
– Single 5-V input supply powers an on-card 3.3-V LDO. All MCU inputs
are then decoupled using LC filters near the device.
ADC Clamping – ADC inputs are clamped by protection diodes.
Anti-Aliasing Filters –
Noise filters (small RC filters) can be easily added on ADC input pins.