SPRUJ07 august 2023 TMS320F28075 , TMS320F28075-Q1 , TMS320F28076 , TMS320F28374D , TMS320F28374S , TMS320F28375D , TMS320F28375S , TMS320F28375S-Q1 , TMS320F28376D , TMS320F28376S , TMS320F28377D , TMS320F28377D-EP , TMS320F28377D-Q1 , TMS320F28377S , TMS320F28377S-Q1 , TMS320F28378D , TMS320F28378S , TMS320F28379D , TMS320F28379D-Q1 , TMS320F28379S , TMS320F28P650DH , TMS320F28P650DK , TMS320F28P650SH , TMS320F28P650SK , TMS320F28P659DH-Q1 , TMS320F28P659DK-Q1 , TMS320F28P659SH-Q1
To enable early development on F28P65x using existing F2837x 100-Pin device, this supplemental section covers the dual routing technique as illustrated in Figure 2-5. The complete pin usage recommendation is outlined in Figure 2-2.
For the color legend, see Figure 2-2.
Pin No | Pin Name | Transition Type | Action | ||
---|---|---|---|---|---|
F2837x | F28P65x | F2837x to F28P65x | F28P65x to F2837x | ||
Minor Incompatibility - Signals in Common | |||||
17 | VSSA/VREFLOA | VSSA | Common Analog Channel | Use VSSA | |
20 | ADCINA5 | ADCINA5/AIO232 | Use ADCINA5 | ||
21 | ADCINA4 | ADCINA4/AIO231 | Use ADCINA4 | ||
22 | ADCINA3 | ADCINA3/AIO230 | Use ADCINA3 | ||
23 | ADCINA2 | ADCINA2/AIO229 | Use ADCINA2 | ||
24 | ADCINA1 | ADCINA1/AIO228 | Use ADCINA1 | ||
25 | ADCINA0 | ADCINA0/AIO227 | Use ADCINA0 | ||
26 | ADCIN14 | ADCIN14/AIO225 | Use ADCIN14 | ||
27 | ADCIN15 | ADCIN15/AIO226 | Use ADCIN15 | ||
28 | ADCINB0 | ADCINB0/AIO233 | Use ADCINB0 | ||
29 | ADCINB1 | ADCINB1/AIO234 | Use ADCINB1 | ||
30 | ADCINB2 | ADCINB2/AIO235 | Use ADCINB2 | ||
31 | ADCINB3 | ADCINB3/AIO236 | Use ADCINB3 | ||
46 | TDI | GPIO222/TDI | Common JTAG | Use TDI | |
47 | TDO | GPIO223/TDO | Use TDO | ||
Medium incompatibility - Dual routing(1) | |||||
7 | GPIO16 | VDDIO | Populate 0 ohm resistor to VDDIO | Populate 0 ohm resistor to GPIO | |
8 | GPIO17 | VDD | Populate 0 ohm resistor to VDD | ||
32 | ADCINB4 | VREFLOB | Populate 0 ohm resistor to VREFLOB | Populate 0 ohm resistor to ADC channel | |
33 | ADCINB5 | VSSA | Populate 0 ohm resistor to VSSA | ||
9 | GPIO18 | ADCINC0/GPIO199 | Dual PCB Route, through 0-Ohm Resistor or DNP. | Populate 0 ohm resistor to GPIO/AGPIO | Populate 0 ohm resistor to GPIO |
11 | GPIO19 | ADCINC6/GPIO203 | |||
12 | GPIO20 | ADCINC5/GPIO204 | |||
13 | GPIO21 | ADCINC4/GPIO205 | |||
14 | GPIO99 | ADCINC3/GPIO206 | |||
48 | TRSTn | GPIO30 | Populate 0 ohm resistor to TRSTn | ||
37 | VREFHIB | ADCINB7/GPIO208 | Populate 0 ohm resistor to VREFHIB | ||
39 | VDD | ADCINA10/GPIO213 | Populate 0 ohm resistor to VDD | ||
71 | VDD | GPIO46 | |||
84 | VDD | GPIO25 | |||
89 | VDD | GPIO0 | |||
15 | VDDIO | ADCINC2/AIO237 | Populate 0 ohm resistor to VDDIO | ||
10 | VDDIO | ADCINC1/GPIO200 | |||
40 | VDDIO | ADCINA11/GPIO214 | |||
72 | VDDIO | GPIO47 | |||
83 | VDDIO | GPIO80 | |||
90 | VDDIO | GPIO1 | |||
38 | VDDA | ADCINA6/GPIO209 | Populate 0 ohm resistor to VDDA | ||
33 | VSSA | ADCINB5 | Populate 0 ohm resistor to VSSA | ||
36 | VSSA | ADCINB6/GPIO207 | |||
42 | FLT1 | GPIO34 | Populate 0 ohm resistor to FLT pads | ||
43 | FLT2 | GPIO35 | |||
Major incompatibility (have to be isolated by 0 ohm resistor) - Dual routing(1) | |||||
16 | VDD | VREFLOC | Dual PCB Route, through 0-Ohm Resistor or DNP. | Populate 0 ohm resistor to VREFLO | Populate 0 ohm resistor to VDD |
34 | VREFLOB | VREFHIB | Populate 0 ohm resistor to VREFHI | Populate 0 ohm resistor to VREFLO | |
35 | VSSA | VDDA | Populate 0 ohm resistor to VDDA | Populate 0 ohm resistor to VSSA |