SPRUJ10D May 2022 – September 2023
The LaunchPad is equipped with a single MCAN Transceiver (TCAN1044VDRBTQ1) that is connected to the MCAN0 interface of the AM263x SoC. The MCAN Transceiver has two power inputs, VIO is the transceiver 3.3V system level shifting supply voltage and VCC is the transceiver 5 V supply voltage. The SoC CAN data transmit data input is mapped to TXD of the transceiver and the CAN receive data output of the transceiver is mapped to the MCAN RX signal of the SoC.
The system has a 120Ω split termination on the CANH and CANL signals to improve EMI performance. Split termination improves the electromagnetic emissions behavior of the network by eliminating fluctuations in the bus common-mode voltages at the start and end of message transmissions.
The low and high level CAN bus input output lines are terminated to a three pin header.
The standby control signal is an AM263x SoC GPIO signal. The STB control input has a pull up resistor that is used to have the transceiver be in low-power standby mode to prevent excessive system power. Below is a table that shows the operating modes of the MCAN transceiver based on the STB control input logic.
STB | Device Mode | Driver | Receiver | RXD Pin |
---|---|---|---|---|
High | Low current standby mode with bus wake-up | Disabled | Low-power receiver and bus monitor enable | High (recessive) until valid WUP is received |
Low | Normal Mode | Enabled | Enabled | Mirrors bus state |
There is a separate MCAN1 interface that is not connected to a transceiver. MCAN1 is routed to the BoosterPack Header via a 2:1 Mux. The Mux selects whether ADC inputs or MCAN signals are mapped to the BoosterPack Header.
GPIO63 | Condition | Function of Mux |
---|---|---|
LOW | ADC Inputs Selected | Port A ↔ Port B |
HIGH | MCAN TX/RX Selected | Port A ↔ Port C |