The AM263x LaunchPad has the following
features:
- PCB dimensions:
- Powered through 5V, 3A USB
type-C input
- Two RJ45 ethernet ports
capable of 1Gb or 100Mb speeds
- On-board XDS110 debug
probe
- Three push buttons:
- PORz
- User interrupt
- RESETz
- LEDs for:
- Power status
- User testing
- Ethernet
connection
- I2C driven array
- CAN connectivity with
on-board CAN transceiver
- Dedicated FSI connector
- TI Test Automation
Header
- MMC interface to micro SD
card connector
- Two independent Enhanced
Quadrature Encoder Pulse (EQEP) based encoder connectors
- Two indepenedent BoosterPack
XL (40 pin) standard connectors featuring stackable headers to maximize
expansion through the BoosterPack ecosystem
- On-Board memory:
- 128 Mbyte QSPI
Flash
- 1 Mbyte I2C Board ID
EEPROM