SPRUJ12F August 2021 – January 2024 AM2431 , AM2432 , AM2434
The AM243x LaunchPad supports two eQEP interfaces. eQEP1 and eQEP2 of the AM243x SoC are connected to the eQEP headers. Both eQEP1 and eQEP2 headers need a voltage translation circuit (TXB0106RGYR) to level shift the IO's to 5 V from 3.3 V.