SPRUJ12F August 2021 – January 2024 AM2431 , AM2432 , AM2434
The AM243x LaunchPad had various design changes for the E3 revision of the board. The changes are listed in Table 7-5.
AM243x LP E2 | AM243x LP E3 |
---|---|
74991116144A from Wurth Electronics | LPJG16314A4NL from Link-PP with common center tap |
Package Signal Name | GPIO Number | E2 Net Name | E3 Net Name | Description |
---|---|---|---|---|
GPMC_AD13 | GPIO0_28 | FSI/BP_MUX_SEL | GPIO_RGMII1_PHY_RSTn | To reset the RGMII1 Ethernet PHY |
GPMC_AD12 | GPIO0_27 | USER_LED2 | PRG_CPSW_RGMII1_MUX_SEL | To select the RGMII1 path between PRG and CPSW |
GPMC0_AD11 | GPIO0_26 | USER_LED1 | FSI/BP_MUX_SEL | To select the functionality of GPMC0_AD8 and GPMC0_AD9 pins as FSI_RX or PWM |
PRG1_PRU1_GPO5 | GPIO0_70 | PRG_CPSW_RGMII1_MUX_SEL | PRG1_CPSW_ETH2_LED_1000/RX_ER | Ethernet PHY2 RX ER indication to SoC |
PRG1_PRU1_GPO8 | GPIO0_73 | GPIO_RGMII1_PHY_RSTn | PRG1_CPSW_ETH2_LED_LINK | Ethernet PHY2 RX link indication to SoC |
PRG1_PRU0_GPO5 | GPIO0_50 | GPIO0_50 | PRG1_CPSW_ETH1_LED_1000/RX_ER | Ethernet PHY1 RX ER indication to SoC |
PRG1_PRU0_GPO8 | GPIO0_53 | VPP_1V8_REG_EN | PRG1_CPSW_ETH1_LED_LINK | Ethernet PHY1 RX link indication to SoC |
PRG1_PRU0_GPO9 | GPIO0_54 | CPSW_RGMII1_TX_CTL | PRG1_CPSW_ETH1_LED_ACT | Ethernet PHY1 MII COL indication to SoC |
PRG1_PRU1_GPO9 | GPIO0_74 | CPSW_RGMII1_TD1 | PRG1_CPSW_ETH2_LED_ACT | Ethernet PHY2 MII COL indication to SoC |
Package Signal Name | GPIO Number | E3 Net Name | Description |
---|---|---|---|
PRG1_PRU1_GPO5 | GPIO0_70 | PRG1_CPSW_ETH2_LED_1000/RX_ER | Ethernet PHY2 RX ER indication to SoC |
PRG1_PRU1_GPO8 | GPIO0_73 | PRG1_CPSW_ETH2_LED_LINK | Ethernet PHY2 RX link indication to SoC |
PRG1_PRU0_GPO5 | GPIO0_50 | PRG1_CPSW_ETH1_LED_1000/RX_ER | Ethernet PHY1 RX ER indication to SoC |
PRG1_PRU0_GPO8 | GPIO0_53 | PRG1_CPSW_ETH1_LED_LINK | Ethernet PHY1 RX link indication to SoC |
PRG1_PRU0_GPO9 | GPIO0_54 | PRG1_CPSW_ETH1_LED_ACT | Ethernet PHY1 MII COL indication to SoC |
PRG1_PRU1_GPO9 | GPIO0_74 | PRG1_CPSW_ETH2_LED_ACT | Ethernet PHY2 MII COL indication to SoC |
Interface | Mount | DNI |
---|---|---|
CPSW_RGMII1_TX_CTL & CPWS_RGMII1_TD1 (Default) | R595, R597 | R594, R596 |
PRG1_CPSW_ETH1_LED_ACT & PRG1_CPSW_ETH2_LED_ACT | R594, R596 | R595, R597 |