SPRUJ12F August 2021 – January 2024 AM2431 , AM2432 , AM2434
The LaunchPad supports one FSI Interface from the SoC that terminates to a 2x5 header (J16). The 2x5 header has a 3.3 V supply. A 1:2 active mux IC (TMUX154EDGSR) is used to interface the signals between the FSI header and the BoosterPack header as both the FSI and EHRPWM signals are internally muxed inside the SoC.
Pin Number | Signal |
---|---|
J16.1 | FSI_RX0_CLK |
J16.2 | FSI_TX0_CLK |
J16.3 | GND |
J16.4 | GND |
J16.5 | FSI_RX0_D0 |
J16.6 | FSI_TX0_D0 |
J16.7 | FSI_RX0_D1 |
J16.8 | FSI_TX0_D1 |
J16.9 | No connection |
J16.10 | VSYS_3V3 |