SPRUJ12F August   2021  – January 2024 AM2431 , AM2432 , AM2434

 

  1.   1
  2.   Abstract
  3.   Trademarks
  4. 1Preface: Read This First
    1. 1.1 If You Need Assistance
    2. 1.2 Important Usage Notes
  5. 2Kit Overview
    1. 2.1 Kit Contents
    2. 2.2 Key Features
    3. 2.3 Component Identification
    4. 2.4 BoosterPacks
    5. 2.5 Compliance
    6. 2.6 Security
  6. 3Board Setup
    1. 3.1 Power Requirements
      1. 3.1.1 Power Input Using USB Type-C Connector
      2. 3.1.2 Power Status LED's
      3. 3.1.3 Power Tree
      4. 3.1.4 Power Sequence
    2. 3.2 Push Buttons
    3. 3.3 Boot Mode Selection
  7. 4Hardware Description
    1. 4.1  Functional Block Diagram
    2. 4.2  BoosterPack Headers
      1. 4.2.1 Pinmux for BoosterPack
    3. 4.3  GPIO Mapping
    4. 4.4  Reset
    5. 4.5  Clock
    6. 4.6  Memory Interface
      1. 4.6.1 QSPI Interface
      2. 4.6.2 Board ID EEPROM
    7. 4.7  Ethernet Interface
      1. 4.7.1 Ethernet PHY Strapping
      2. 4.7.2 Ethernet PHY - Power, Clock, Reset, Interrupt
      3. 4.7.3 LED indication in Ethernet RJ45 Connector
    8. 4.8  USB 2.0 Interface
    9. 4.9  I2C Interface
    10. 4.10 Industrial Application LEDs
    11. 4.11 UART Interface
    12. 4.12 eQEP Interface
    13. 4.13 CAN Interface
    14. 4.14 FSI Interface
    15. 4.15 JTAG Emulation
    16. 4.16 Test Automation Interface
    17. 4.17 SPI Interface
  8. 5References
    1. 5.1 Reference Documents
    2. 5.2 Other TI Components Used in This Design
  9.   A E3 Design Changes
  10.   B Revision A Design Changes
  11.   Revision History

UART Interface

The LaunchPad consists of five UART interfaces where four of the interfaces come from the main domain of the SoC and one comes from the MCU domain.

  • Two UART ports from the main domain of the SoC (Main_UART2 and Main_UART4) are terminated on the BoosterPack expansion connectors.
  • Two UART, one from the MCU domain (MCU_UART0) and one from the main domain of the SoC (MAIN_UART1) are terminated on two on-board 1x6 headers. There is a buffer (SN74CB3Q3125PWR) used to isolate between the connectors and the SoC.
  • One UART port from the main domain of the SoC (Main_UART0) is connected to a buffer (SN74AVC4T245PW) isolated between the SoC and the on-board emulator XDS110 (TM4C1294NCPDTT3R)

GUID-20210719-CA0I-XZQH-GSJT-DNBFXSTLKTWC-low.png Figure 4-16 UART Interface